SOT257-2: CPGA68 Ceramic Pin Grid Array | NXP Semiconductors

SOT257-2: CPGA68


Overview

ceramic pin grid array package; 68 pins; body 27.9 x 27.9 x 2.4 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CPGA68 through-hole mount bottom CPGA 68 ceramic
Manufacture Code Reference Codes Issue Date
SOT257 2002-11-01