SOT2169-1: HWFLGA36 | NXP Semiconductors

SOT2169-1: HWFLGA36


Overview

HWFLGA36, plastic thermal enhanced very very thin fine-pitch land grid array package, 0.4 mm pitch, 4.45 mm x 3.65 mm x 0.63 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWFLGA36 surface mount bottom HWFLGA 4.45 x 3.65 x 0.63 36 plastic
Manufacture Code Reference Codes Issue Date
98ASA01859D 2021-12-15