SOT2168-1: HWFLGA60 | NXP Semiconductors

SOT2168-1: HWFLGA60


Overview

HWFLGA60, thermal enhanced very very thin finepitch land grid array package, 0.4 mm pitch, 9.05 mm x 4.05 mm x 0.63 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWFLGA60 surface mount bottom HWFLGA 9.05 x 4.05 x 0.63 60 plastic
Manufacture Code Reference Codes Issue Date
98ASA01867D 2022-10-31