SOT2167-2: LFBGA306 | NXP Semiconductors

SOT2167-2: LFBGA306


Overview

LFBGA306, low profile fine-pitched ball grid array package, 306 terminals, 0.5 mm pitch, 11 mm x 11 mm x 1.124 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA306 surface mount bottom LFBGA 11 x 11 x 1.124 306 plastic
Manufacture Code Reference Codes Issue Date
98ASA01880D 2022-10-03