SOT2165-1: TFBGA306 | NXP Semiconductors

SOT2165-1: TFBGA306


Overview

TFBGA306, thin fine-pitch ball grid array package, 306 terminals, 0.5 mm pitch, 11 mm x 11 mm x 1.258 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA306 surface mount bottom TFBGA 11 x 11 x 1.258 306 plastic
Manufacture Code Reference Codes Issue Date
98ASA01873D 2021-05-11