SOT2153-1: TFBGA145 | NXP Semiconductors

SOT2153-1: TFBGA145


Overview

TFBGA145 very thin fine-pitch ball grid array, 145 terminals, 0.5 mm pitch, 8 mm x 8 mm x 1.07 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA145 surface mount quad TFBGA 8 x 8 x 1.07 plastic
Manufacture Code Reference Codes Issue Date
98ASA01788D_O 2023-04-27
Part Description Quick access