SOT2135-1: WLCSP103 Wafer Level Chip-size Package | NXP Semiconductors

SOT2135-1: WLCSP103


Overview

WLCSP103, wafer level chip scale package, 103 terminals, 0.33 mm pitch, 4.05 mm x 3.16 mm x 0.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP103 surface mount bottom WLCSP 4.05 x 3.16 x 0.38 103
Manufacture Code Reference Codes Issue Date
98ASA01752D 2021-08-20