SOT2126-1: WLCSP140


Overview

WLCSP140, wafer level chip-size package; 140 terminals; 0.3 mm pitch; 4.385 mm x 4.96 mm x 0.455 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP140 surface mount bottom WLCSP 4.96 x 4.385 x 0.455 140 plastic
Manufacture Code Reference Codes Issue Date
98ASA01734D 2022-01-13