SOT2123-1: LFBGA292 | NXP Semiconductors

SOT2123-1: LFBGA292


Overview

LFBGA292, low profile, fine-pitch ball grid array package, 292 terminals, 0.8 mm pitch, 17 mm x 17 mm x 1.24 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA292 surface mount bottom LFBGA 17 x 17 x 1.24 292 plastic
Manufacture Code Reference Codes Issue Date
MV-A300950-00 2014-11-06