SOT2120-1: LFBGA358 | NXP Semiconductors

SOT2120-1: LFBGA358


Overview

LFBGA358, low-profile, fine-pitch ball grid array package, 358 terminals, 0.65 mm pitch, 15 mm x 15 mm x 1.21 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA358 surface mount bottom LFBGA 15 x 15 x 1.21 358 plastic
Manufacture Code Reference Codes Issue Date
MV-A301087-00 2017-03-15