SOT2110-1: LFBGA231 | NXP Semiconductors

SOT2110-1: LFBGA231


Overview

LFBGA231, low profile fine pitch ball grid array package, 231 terminals, 0.65 mm pitch, 12 mm x 12 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA231 surface mount bottom LFBGA 12 x 12 x 1.2 231 plastic
Manufacture Code Reference Codes Issue Date
MV-A300753-00A 2011-01-28