Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT2098-1 | 172 HDQFP_EP | surface mount | quad | 16 x 16 x 1.65 | 172 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01667D | MO-355 F(JEDEC | 2023-08-16 |
Part | Description | Quick access |
---|---|---|
S32K338GHT1MPCST | 8MB Flash, 1152KB RAM, ASIL B, 3xM7 cores @240Mhz, 1Gbps ENET, HSE B, +125C, 172HDQFP-EP | View parametrics |
S32K358GHT1MPCST | S32K358 Arm Cortex-M7, 240 MHz, 8 MB Flash, CAN FD, HSE B security, 172 HDQFP – S32K MCUs for General Purpose | View parametrics |
S32K348GHT1MPCST | 8MB Flash, 1152KB RAM, ASIL D, 1xM7 LS core @240Mhz, 1Gbps ENET, HSE B, +125C, 172HDQFP-EP | View parametrics |
S32K328GHT1MPCST | 8MB Flash, 1152KB RAM, ASIL B, 2xM7 cores @240Mhz, 1Gbps ENET, HSE B, +125C, 172HDQFP-EP | View parametrics |