SOT2078-1: VSON6 | NXP Semiconductors

SOT2078-1: VSON6


Overview

VSON6, very thin small outline package, no leads, 6 terminals, 0.5 mm pitch, 1.4 mm x 1.4 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VSON6 surface mount bottom VSON 1.4 x 1.4 x 0.85 6 plastic
Manufacture Code Reference Codes Issue Date
98ASA01688D 2020-08-26
Part Description Quick access