SOT2075-1: TFBGA56 | NXP Semiconductors

SOT2075-1: TFBGA56


Overview

TFBGA56, thin fine-pitch ball grid array package, 56 terminals, 0.4 mm pitch, 4 mm x 4 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA56 surface mount bottom TFBGA 4 x 4 x 1.1 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA01663D 2021-10-18