SOT2073-1: WLCSP76 Wafer Level Chip-size Package | NXP Semiconductors

SOT2073-1: WLCSP76


Overview

WLCSP76, wafer level chip scale package, 76 terminals, 3.95 mm x 3.565 mm x 0.495 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP76 surface mount bottom WLCSP 3.95 x 3.565 x 0.495 76
Manufacture Code Reference Codes Issue Date
98ASA01673D 2020-06-10
Part Description Quick access