SOT2069-1: WLCSP141


Overview

WLCSP141, wafer level chip scale package, 141 terminals, 0.35 mm pitch, 4.525 mm x 4.525 mm x 0.49 mm body (back side coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP141 surface mount bottom WLCSP 4.525 x 4.525 x 0.49 141
Manufacture Code Reference Codes Issue Date
98ASA01653D 2020-07-13