SOT2063-1: WLCSP12 Wafer Level Chip-size Package | NXP Semiconductors

SOT2063-1: WLCSP12


Overview

WLCSP12, wafer level chip scale package, 12 terminals, 0.35 mm pitch, 1.55 mm x 1.18 mm x 0.455 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP12 surface mount bottom WLCSP 1.55 x 1.18 x 0.455 12
Manufacture Code Reference Codes Issue Date
98ASA01624D 2021-03-11
Part Description Quick access
1-port eUSB2 to USB2 redriver