SOT2057-1: WLCSP70 Wafer Level Chip-size Package | NXP Semiconductors

SOT2057-1: WLCSP70


Overview

WLCSP70, wafer level chip scale package, 70 terminals, 0.4 mm pitch, 4.16 mm x 2.96 mm x 0.525 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP70 surface mount bottom WLCSP 4.16 x 2.96 x 0.525 70
Manufacture Code Reference Codes Issue Date
98ASA01576D 2020-05-20