SOT2042-2: WLCSP9 Wafer Level Chip-size Package | NXP Semiconductors

SOT2042-2: WLCSP9


Overview

WLCSP9, wafer level chip-size package, 9 terminals, 0.3 mm pitch, 0.92 mm x 0.92 mm x 0.38 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP9 surface mount bottom WLCSP 0.92 x 0.92 x 0.38 9 silicon
Manufacture Code Reference Codes Issue Date
98ASA01779D 2022-04-28