SOT2034-1: WLCSP48 Wafer Level Chip-size Package | NXP Semiconductors

SOT2034-1: WLCSP48


Overview

WLCSP48, wafer level chip scale package, 48 terminals with gold bump, 0.15 mm pitch, 3.931 mm x 2.983 mm x 0.129 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP48 surface mount bottom WLCSP 3.931 x 2.983 x 0.129 48
Manufacture Code Reference Codes Issue Date
98ASA01416D 2019-07-15