SOT2025-1: FM6F Double-ended Flange Mount | NXP Semiconductors

SOT2025-1: FM6F


Overview

FM8F, flange mount package, 6 terminals, 9.14 mm pitch, 32.255 mm x 9.96 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM6F flange mount perpendicular DFM 32.255 x 9.96 x 3.81 6
Manufacture Code Reference Codes Issue Date
98ASA01453D 2019-09-19