SOT2016-1: WFBGA165 | NXP Semiconductors

SOT2016-1: WFBGA165


Overview

WFBGA165, very very thin profile fine pitch ball grid array package; 165 terminals; 0.5 mm pitch; 7.5 mm x 7.5 mm x 0.62 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WFBGA165 surface mount bottom WFBGA 7.5 x 7.5 x 0.62 165
Manufacture Code Reference Codes Issue Date
98ASA01393D 2020-06-19
Part Description Quick access