SOT2012-1: LFBGA164 | NXP Semiconductors

SOT2012-1: LFBGA164


Overview

LFBGA164, low profile fine-pitch ball grid array package, 164 terminals, 0.5 mm pitch, 8 mm x 8 mm x 1.146 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA164 surface mount bottom LFBGA 8 x 8 x 1.146 164
Manufacture Code Reference Codes Issue Date
98ASA01391D 2019-10-03