SOT2005-1: FM6F Double-ended Flange Mount | NXP Semiconductors

SOT2005-1: FM6F


Overview

FM6F, flange mount package, 6 terminals, 20.4 mm x 9.8 mm x 4.26 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM6F through-hole mount double DFM 20.4 x 9.8 x 4.26 6
Manufacture Code Reference Codes Issue Date
98ASA01355D 2019-04-18