SOT2002-1: FM8F Double-ended Flange Mount | NXP Semiconductors

SOT2002-1: FM8F


Overview

FM8F, flange mount package, 8 terminals, 5.16 mm pitch, 9.6 mm x 20.395 mm x 3.965 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM8F flange mount perpendicular DFM 9.6 x 20.395 x 3.965 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA01341D 2019-04-18