SOT2000-1: FM8  | NXP Semiconductors

SOT2000-1: FM8


Overview

FM8, flange mount package, 8 terminals, 1.02 mm pitch, 10.26 mm x 10.26 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM8 flange mount single 10.26 x 10.26 x 3.81 8
Manufacture Code Reference Codes Issue Date
98ASA01336D 2019-06-12
Part Description Quick access
Airfast RF LDMOS Integrated Power Amplifier, 2300-2700 MHz, 5.6 W Avg., 28 V
Airfast RF LDMOS Wideband Integrated Power Amplifier, 1800-2200 MHz, 6.3 W Avg., 28 V