Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1989-1 | LFBGA269 | surface mount | bottom | LFBGA | 14 x 14 x 1.37 | 269 |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01284D | 2018-07-06 |
Part | Description | Quick access |
---|---|---|
FS32R294HBK0MJDT | S32R29 multicore Power Architecture, 500 MHz, ISO 26262, AEC-Q100, CSE3 Security | View parametrics |
FS32R294LBK0MJDT | S32R29 multicore Power Architecture, 500 MHz, ISO 26262, AEC-Q100, CSE3 Security | View parametrics |
FS32R294JCK0MJDT | S32R29 multicore Power Architecture, 266 MHz, ISO 26262, AEC-Q100, CSE3 Security | View parametrics |
FS32R294KCK0MJDT | S32R29 multicore Power Architecture, 240 MHz, ISO 26262, AEC-Q100, CSE3 Security | View parametrics |
FS32R294JAK0MJDT | S32R29 multicore Power Architecture, 266 MHz, ISO 26262, AEC-Q100, CSE3 Security | View parametrics |
FS32R294KAK0MJDT | S32R29 multicore Power Architecture, 240 MHz, ISO 26262, AEC-Q100, CSE3 Security | View parametrics |
FS32R294LAK0MJDT | S32R29 multicore Power Architecture, 500 MHz, ISO 26262, AEC-Q100, CSE3 Security | View parametrics |