SOT1967-2: LFBGA486 | NXP Semiconductors

SOT1967-2: LFBGA486


Overview

LFBGA486, low profile fine-pitch ball grid array, 486 balls, 0.5 mm pitch, 14 mm x 14 mm x 1.15 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA486 surface mount bottom LFBGA 14 x 14 x 1.15 486
Manufacture Code Reference Codes Issue Date
98ASA01210D 2018-03-01