SOT1966-2: WLCSP81 Wafer Level Chip-size Package | NXP Semiconductors

SOT1966-2: WLCSP81


Overview

WLCSP81, wafer level chip-scale package; 81 bumps; 0.35 mm pitch, 3.55 mm x 3.36 mm x 0.365 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP81 surface mount bottom WLCSP 3.55 x 3.36 x 0.365 81
Manufacture Code Reference Codes Issue Date
98ASA01227D 2018-03-14