SOT1964-1: WLCSP8


Overview

WLCSP8, wafer level chip-scale package, 8 terminals, 0.205 mm pitch, 1.16 mm x 0.86 mm x 0.48 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP8 surface mount bottom WLCSP 1.16 x 0.86 x 0.48 8
Manufacture Code Reference Codes Issue Date
98ASA01202D 2018-03-07