SOT1962-1: LFBGA485 | NXP Semiconductors

SOT1962-1: LFBGA485


Overview

LFBGA485, plastic, low profile fine-pitch ball grid array package; 485 balls; 0.5 mm pitch; 14 mm x 14 mm x 1.25 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA485 surface mount bottom LFBGA 14 x 14 x 1.25 485 plastic
Manufacture Code Reference Codes Issue Date
98ASA01150D 2018-01-12