SOT1952-1: PLLMC14 | NXP Semiconductors

SOT1952-1: PLLMC14


Overview

PLLMC14, plastic leadless module carrier, 14 terminals, 2.6 mm pitch, 15 mm x 12.8 mm x 0.39 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLLMC14 surface mount bottom PLLMC 15 x 12.8 x 0.39 14 plastic
Manufacture Code Reference Codes Issue Date
98ASA01387D 2019-01-25