SOT1950-1: WLCSP72 Wafer Level Chip-size Package | NXP Semiconductors

SOT1950-1: WLCSP72


Overview

WLCSP72, wafer level chip-scale package, 72 bumps, 4.46 mm x 3.96 mm x 0.53 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP72 surface mount bottom WLCSP 4.46 x 3.96 x 0.53 72
Manufacture Code Reference Codes Issue Date
SOT1950-1 2017-10-05