SOT1928-1: LFBGA249 | NXP Semiconductors

SOT1928-1: LFBGA249


Overview

LFBGA249, plastic low profile fine-pitch ball grid array package; 249 balls; 12.0 mm x 12.0 mm x 1.30 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA249 surface mount bottom LFBGA 12.0 x 12.0 x 1.30 249 plastic
Manufacture Code Reference Codes Issue Date
SOT1928-1 2020-03-25