SOT1917-2: WLCSP72 Wafer Level Chip-size Package | NXP Semiconductors

SOT1917-2: WLCSP72


Overview

WLCSP72, wafer level chip-scale package; 72 bumps; 3.54 mm x 2.99 mm x 0.365 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP72 surface mount bottom WLCSP 3.54 x 2.99 x 0.365 72
Manufacture Code Reference Codes Issue Date
SOT1917-2 2017-02-21