SOT1917-1: WLCSP72 Wafer Level Chip-size Package | NXP Semiconductors

SOT1917-1: WLCSP72


Overview

WLCSP72, wafer level chip-scale package; 72 bumps; 0.35 mm pitch, 2.99 mm x 3.54 mm x 0.355 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP72 surface mount bottom WLCSP 2.99 x 3.54 x 0.355 72
Manufacture Code Reference Codes Issue Date
98ASA01183D 2018-01-22