SOT1901-1: WLCSP8 Wafer Level Chip-size Package | NXP Semiconductors

SOT1901-1: WLCSP8


Overview

WLCSP8, wafer level chip-scale package; 8 bumps; 0.810 mm x 0.505 mm x 0.23 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP8 surface mount bottom WLCSP 0.801 x 0.505 x 0.23 8
Manufacture Code Reference Codes Issue Date
SOT1901-1 2017-03-08