SOT1898-1: HLQFP64


Overview

plastic, thermal enhanced low profile quad flat package; 64 leads; 14 x 14 x 1.5 mm body; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP64 surface mount bottom HQFP 14 x 14 x 1.5 64 plastic
Manufacture Code Reference Codes Issue Date
SOT1898 2016-09-01