SOT1896-1: X2QFN16 | NXP Semiconductors

SOT1896-1: X2QFN16


Overview

plastic, thermal enhanced super thin quad flat package; no leads; 16 terminals; 1.6 mm x 1.6 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
X2QFN16 surface mount quad X2QFN 1.6 x 1.6 x 0.35 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1896 2016-08-19
Part Description Quick access
Low-voltage translating, 8-bit I2C-bus/SMBus I/O expander