SOT1895-1: X2QFN24 | NXP Semiconductors

SOT1895-1: X2QFN24


Overview

plastic, thermal enhanced super thin quad flat package; no leads; 24 terminals; 2.0 mm x 2.0 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
X2QFN24 surface mount bottom XQFN 2.0 x 2.0 x 0.35 24 plastic
Manufacture Code Reference Codes Issue Date
SOT1895 2016-08-19
Part Description Quick access