SOT1890-3: WLCSP56 Wafer Level Chip-size Package | NXP Semiconductors

SOT1890-3: WLCSP56


Overview

WLCSP56, wafer level chip-scale package; 56 bumps; 0.35 mm pitch, 2.95 mm x 2.6 mm x 0.415 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP56 surface mount bottom WLCSP 2.95 x 2.6 x 0.415 56
Manufacture Code Reference Codes Issue Date
98ASA01353D 2019-01-23