SOT1890-1: WLCSP56 Wafer Level Chip-size Package | NXP Semiconductors

SOT1890-1: WLCSP56


Overview

wafer level chip-scale package; 56 bumps; 0.35 mm pitch, 2.94 mm x 2.59 mm x 0.415 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP56 surface mount bottom WLCSP 2.94 x 2.59 x 0.415 56
Manufacture Code Reference Codes Issue Date
SOT1890-1 2016-08-09