SOT1888-1: LFBGA141 | NXP Semiconductors

SOT1888-1: LFBGA141


Overview

LFBGA141, plastic, low profile fine-pitch ball grid array; 141 balls; 0.65 mm pitch; 10 mm x 10 mm x 1.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA141 surface mount bottom LFBGA 10 x 10 x 1.38 141 plastic
Manufacture Code Reference Codes Issue Date
98ASA01014D 2017-06-11