SOT1879-1: LFBGA393 | NXP Semiconductors

SOT1879-1: LFBGA393


Overview

LFBGA393, plastic, low profile fine-pitch ball grid array; 393 balls; 0.5 mm pitch; 14 mm x 14 mm x 1.11 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA393 surface mount bottom LFBGA 14 x 14 x 1.11 393 plastic
Manufacture Code Reference Codes Issue Date
98ASA00919D 2017-06-11