SOT1875-1: WLCSP210 Wafer Level Chip-size Package | NXP Semiconductors

SOT1875-1: WLCSP210


Overview

WLCSP210, wafer level chip-size package; 210 terminals; 0.4 mm pitch; 6.33 mm x 6.62 mm x 0.56 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP210 surface mount bottom WLCSP 6.33 x 6.62 x 0.56 210
Manufacture Code Reference Codes Issue Date
98ASA00996D 2017-06-11