SOT1872-1: WLCSP7 Wafer Level Chip-size Package | NXP Semiconductors

SOT1872-1: WLCSP7


Overview

WLCSP7, , wafer level chip-size package; 7 terminals; 0 mm pitch; 0.38 mm x 1.47 mm x 0.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1872-1 WLCSP7 surface mount bottom WLCSP 0.38 x 1.47 x 0.38 7
Manufacture Code Reference Codes Issue Date
98ASA00578 2017-06-11