SOT1870-1: WLCSP8 Wafer Level Chip-size Package | NXP Semiconductors

SOT1870-1: WLCSP8


Overview

Bumped die with 8 functional bumps; 2.51 mm x 2.51 mm x 0.16 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP8 surface mount bottom WLCSP 2.51 x 2.51 x 0.16 8
Manufacture Code Reference Codes Issue Date
SOT1870 2016-10-04
Part Description Quick access
NTAG SmartSensor NHS3100W8/A1Z: Sample Only