SOT1865-1: TFBGA265S | NXP Semiconductors

SOT1865-1: TFBGA265S


Overview

TFBGA265S, plastic thin fine-pitch ball grid array; 265 balls, 0.75 mm interstitial pitch, 13 mm x 13 mm x 1.04 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA265S surface mount bottom TFBGA 13 x 13 x 1.04 265 plastic
Manufacture Code Reference Codes Issue Date
98ASA00966D 2018-09-14