SOT1838-1: LFBGA236 | NXP Semiconductors

SOT1838-1: LFBGA236


Overview

LFBGA236, plastic, low profile fine-pitch ball grid array; 236 balls; 0.5 mm pitch; 9 mm x 9 mm x 1.24 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA236 surface mount bottom LFBGA 9 x 9 x 1.24 236 plastic
Manufacture Code Reference Codes Issue Date
98ASA00507 2017-06-11