SOT1834-1: LFBGA304 | NXP Semiconductors

SOT1834-1: LFBGA304


Overview

LFBGA304, plastic, low profile fine-pitch ball grid array; 304 balls; 0.5 mm pitch; 12 mm x 12 mm x 1.11 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA304 surface mount bottom LFBGA 12 x 12 x 1.11 304 plastic
Manufacture Code Reference Codes Issue Date
98ASA00950 2017-06-11